2 Silicon Errata Issues

The following errata issues apply to the PIC32CX-BZ2 family of devices.

Note:
  • Cells with an ‘X’ indicate the issue is present in this revision of the silicon.
  • Cells with a dash (‘—’) indicate this silicon revision does not exist for this issue.
  • Blank cells indicate the issue was corrected or does not exist in this revision of the silicon.
  • Traditional Inter-Integrated Circuit (I2C) and Serial Peripheral Interface (SPI) documentation use the terminology “Master” and “Slave”. The equivalent Microchip terminology used in this document is “Host” and “Client”, respectively.