3 Data Sheet Clarifications

The following clarifications and additional information are applicable to the latest version of the PIC32CX-BZ2 and WBZ45 Family Data Sheet (DS70005504):
  • The “VZPBOR33” information updated in sections “43.4 Power Supply Electrical Specifications” from 1.8V to 2.1V