2.22.7 TCC in Dithering Mode
Using the TCC in the Dithering mode with external retrigger events can lead to an unexpected stretch of right-aligned pulses or shrink of left-aligned pulses.
Work Around:
Do not use re-trigger events or actions when the TCC module is configured in the Dithering mode.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |