2.22.11 DMA Request is Not Set on Overflow Condition in One-shot DMA Trigger Mode of RAMP2C Operation
TCC Overflow (OVF) will not trigger a DMA request in the One-shot DMA Trigger (DMAOS) mode of RAMP2C operation.
DMA triggers are not applicable for the RAMP2C mode.
Work Around:
None
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |