2.22.3 Hi-resolution in 2RAMP Mode
In 2RAMP mode with Hi-resolution, multiple restarts can be observed when a fault occurs.
Work Around:
In two Ramp modes (RAMP2, RAMP2A, RAMP2C, RAMP2CS), a re-trigger is not supported in Dithering mode.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451H/WBZ451PE-E| A0 | A2 | |||||
|---|---|---|---|---|---|---|
| X | X |
| A2 | |||||
|---|---|---|---|---|---|
| X |