3 Demo Prerequisites
(Ask a Question)Before you begin, ensure that the following components are in place:
- Download the programming job file, Linux
.wicimage, andvideo.sdpfile from the following link: www.microchip.com/en-us/application-notes/an4977. - Download the free version of UAExpert (OPC UA client) from the following link: www.unified-automation.com/downloads/opc-ua-clients/uaexpert.html.Important:
- The Linux version of UAExpert (an OPC UA client) is also available and can be used.
- To download the packages, you need to have an active account on the Unified Automation website.