2 Demo Requirements

The following table lists the necessary hardware and software for running this demo.

Table 2-1. Demo Requirements
RequirementsDescription
Hardware and Accessories
PolarFire® SoC Video KitMPFS250-VIDEO-KIT
Kit Contents:
  • PolarFire SoC Video Kit Board with (MPFS250TS-1FCG1152I)
  • 4K30 Dual Camera Sensor with Sony IMX334s
  • HDMI cable
  • Micro B USB cable - 2
  • RJ45 Ethernet cable
  • 12V AC adapter, 12V power Cord
PolarFire SoC ICICLE KitMPFS-ICICLE-KIT-ES
Kit Contents:
  • PolarFire SoC MPFS250T-FCVG484EES Icicle Board
  • Ethernet Cable
  • UART via micro USB (Micro USB Cable)
  • 12V, 5A AC Power Adapter, and Cord
Host PCA host PC with USB, Ethernet port, and Windows® 10 OS.
Ethernet cableTo communicate with the PolarFire SoC Video Kit or PolarFire SoC ICICLE Kit, three Ethernet cables are required. CAT5 cable with 1.5 meter length.
Network SwitchGeneric Network Switch 5 Ports Fast Ethernet 10/100 Mbps LAN RJ45 with Power Adapter for Desktop PC
Stepper 7 ClickThis Click Board™ is equipped with two integrated circuits. The step motor driver IC is the MTS62C19A, a dual full-bridge motor driver from Microchip.
Multi Stepper MotorStepper Motor QMot.eu, Part Number QSH 4218-35-10-027 Lot No. 1016062(1.001)A
Utility Software
Program Debug 2021.2 Executable for installing FlashPro Express 2021.2 that is used to program the FPGA
MobaxTerm, Putty, or TeraTermUART receiver-transmitter application on the host PC
CP2108USB to UART chip to interact with on-board Linux OS
Win32 Disk ImagerFreeware tool for flashing binary images to USB sticks or SD/CF cards.
Note: You need to have Administrator privileges for flashing Linux .wic images through the Win32 Disk Imager tool.
7-zipFreeware archiving tool for compressing and decompressing files. This tool is needed for extracting .wic file from the .wic.gz compressed file.
VLC Media Player
  • For Windows: 3.0.16 and above
  • For Ubuntu: 3.0.9.2 and above
Binaries
Linux wic Image

Industrial_Edge_Video_Kit_Demo-design-WIC-Image.wic.gz

Industrial_Edge_ICICLE_Kit_Demo-design-WIC-Image.wic.gz

Job file

Industrial_Edge_Video_Kit_H264.job

Industrial_Edge_ICICLE_Kit_Step_Motor.job

SDP filevideo.sdp
Important: The name of the binaries mentioned in the preceding table may vary from the rest of this guide as they often keep changing in each release. However, the flashing and demo procedures remain the same.