21.2.2.5 freqmeter_sync_set_measurement_period
Set period of measurement.
int32_t freqmeter_sync_set_measurement_period(
struct freqmeter_sync_descriptor *const descr,
const uint32_t period
)
Parameters
- descr
-
Type: struct freqmeter_sync_descriptor Struct *const
The pointer to the frequency meter descriptor
- period
-
Type: const uint32_t
Period in microseconds
Returns
Type: int32_t
Status for period setting