21.2.2.1 freqmeter_sync_init
Initialize the frequency meter.
int32_t freqmeter_sync_init(
struct freqmeter_sync_descriptor *const descr,
void *const hw
)
Parameters
- descr
-
Type: struct freqmeter_sync_descriptor Struct *const
The pointer to the frequency meter descriptor
- hw
-
Type: void *const
The pointer to the hardware instance
Returns
Type: int32_t
Initialization status.