4.2.2.6 ac_sync_start_comparison
Start conversion.
int32_t ac_sync_start_comparison(
struct ac_sync_descriptor *const descr,
uint8_t comp
)
This function starts single-short comparison if signal-shot mode is enabled.
Parameters
- descr
-
Type: struct ac_sync_descriptor Struct *const
The pointer to AC descriptor
- comp
-
Type: uint8_t
Comparator number
Returns
Type: int32_t
Start Comparator n start Comparison.