34.5.4.2 spi_s_async_deinit
Deinitialize the SPI HAL instance.
void spi_s_async_deinit(
struct spi_s_async_descriptor * spi
)
Abort transfer, flush buffers, disable and reset SPI, de-init software.
Parameters
- spi
-
Type: struct spi_s_async_descriptor Struct *
Pointer to the SPI Slave HAL instance.
Returns
Type: void