34.5.4.6 spi_s_async_set_char_size
Set SPI transfer character size in number of bits.
int32_t spi_s_async_set_char_size(
struct spi_s_async_descriptor * spi,
const enum spi_char_size char_size
)
The character size (spi_char_size_t) influence the way the data is sent/received. For char size <= 8-bit, data is stored byte by byte. For char size between 9-bit ~ 16-bit, data is stored in 2-byte length. Note that the default and recommended char size is 8-bit since it's supported by all system. Note that the SPI must be disabled to change character size. Also it affects buffer accessing, the ring buffer should be flushed before changing it to avoid conflicts.
Parameters
- spi
-
Type: struct spi_s_async_descriptor Struct *
Pointer to the HAL SPI instance.
- char_size
-
Type: const enum spi_char_size
The char size (~32, recommended 8).
Returns
Type: int32_t
Operation status.
- ERR_NONE
-
Success.
- ERR_DENIED
-
Not Ready
- ERR_BUSY
-
Busy, CS activated.