28.1.2.10 mci_os_get_response_128
Get 128 bits response of the last command.
void mci_os_get_response_128(
struct mci_os_desc *const desc,
uint8_t * response
)
Parameters
- desc
-
Type: struct mci_os_desc Struct *const
Mci os descriptor
- response
-
Type: uint8_t *
Pointer on the array to fill with the 128 bits response.
Returns
Type: void