28.1.2.8 mci_os_send_cmd
Send a command on the selected slot.
bool mci_os_send_cmd(
struct mci_os_desc *const desc,
uint32_t cmd,
uint32_t arg
)
Parameters
- desc
-
Type: struct mci_os_desc Struct *const
Mci os descriptor
- cmd
-
Type: uint32_t
Command definition
- arg
-
Type: uint32_t
Argument of the command
Returns
Type: bool
true if success, otherwise false