9.1.2.1 crc_sync_init
Initialize CRC.
int32_t crc_sync_init(
struct crc_sync_descriptor *const descr,
void *const hw
)
This function initializes the given CRC descriptor. It checks if the given hardware is not initialized and if the given hardware is permitted to be initialized.
Parameters
- descr
-
Type: struct crc_sync_descriptor Struct *const
A CRC descriptor to initialize
- hw
-
Type: void *const
The pointer to hardware instance
Returns
Type: int32_t
Initialization status.