9.1.2.2 crc_sync_deinit
Deinitialize CRC.
int32_t crc_sync_deinit(
struct crc_sync_descriptor *const descr
)
This function deinitializes the given CRC descriptor. It checks if the given hardware is initialized and if the given hardware is permitted to be deinitialized.
Parameters
- descr
-
Type: struct crc_sync_descriptor Struct *const
A CRC descriptor to deinitialize
Returns
Type: int32_t
De-initialization status.