40.1.2.8 list_remove_head
Removes list head.
void* list_remove_head(
struct list_descriptor *const list
)
This function removes the list head and sets the next element after the list head as a new list head.
Parameters
- list
-
Type: struct list_descriptor Struct *const
The pointer to a list
Returns
Type: void *
The pointer to the new list head of NULL if the list head is NULL