40.1.2.9 list_delete_element
Removes the list element.
bool list_delete_element(
struct list_descriptor *const list,
const void *const element
)
Parameters
- list
-
Type: struct list_descriptor Struct *const
The pointer to a list
- element
-
Type: const void *const
An element to remove
Returns
Type: bool
The result of element removing
- true
-
The given element is removed from the given list
- false
-
The given element is not an element of the given list