23.2.6 gpu_async_copy
COPY from a frame-buffer to another.
static int32_t gpu_async_copy(
struct gpu_buffer * dst,
struct gpu_rectangle * dst_rect,
struct gpu_buffer * src,
struct gpu_rectangle * src_rect
)
This function COPY a frame-buffer to a destination frame-buffer. This function is asynchronous, application can call gpu_async_register_callback function to register a callback function. The callback function will be invoked when GPU operation finished.
Parameters
- dst
-
Type: struct gpu_buffer *
Pointer to the destination area buffer.
- dst_rect
-
Type: struct gpu_rectangle *
Pointer to the destination area rectangle.
- src
-
Type: struct gpu_buffer *
Pointer to the source area buffer.
- src_rect
-
Type: struct gpu_rectangle *
Pointer to the source area rectangle.
Returns
Type: int32_t
Operation status.
- ERR_BUSY
-
A GPU Operation still in processing.