23.2.7 gpu_async_blend
Blend foreground and background to a destination frame-buffer.
static int32_t gpu_async_blend(
struct gpu_buffer * dst,
struct gpu_rectangle * dst_rect,
struct gpu_buffer * fg,
struct gpu_rectangle * fg_rect,
struct gpu_buffer * bg,
struct gpu_rectangle * bg_rect,
enum gpu_blend blend
)
This function BLEND a foreground frame-buffer and a background frame-buffer to a destination frame-buffer. This function is asynchronous, application can call gpu_async_register_callback function to register a callback function. The callback function will be invoked when GPU operation finished.
Parameters
- dst
-
Type: struct gpu_buffer *
Pointer to the destination area buffer.
- dst_rect
-
Type: struct gpu_rectangle *
Pointer to the destination area rectangle.
- fg
-
Type: struct gpu_buffer *
Pointer to the foreground area buffer.
- fg_rect
-
Type: struct gpu_rectangle *
Pointer to the foreground area rectangle.
- bg
-
Type: struct gpu_buffer *
Pointer to the background area buffer.
- bg_rect
-
Type: struct gpu_rectangle *
Pointer to the background area rectangle.
- blend
-
Type: enum gpu_blend
Blend function.
Returns
Type: int32_t
Operation status.
- ERR_BUSY
-
A GPU Operation still in processing.