26.1.5.1 i2c_m_async_init
Initialize the asynchronous I2C master interface.
int32_t i2c_m_async_init(
struct i2c_m_async_desc *const i2c,
void *const hw
)
This function initializes the given I2C descriptor to be used as asynchronous I2C master interface descriptor. It checks if the given hardware is not initialized and if the given hardware is permitted to be initialized.
Parameters
- i2c
-
Type: struct i2c_m_async_desc Struct *const
An I2C master descriptor, which is used to communicate through I2C
- hw
-
Type: void *const
The pointer to hardware instance
Returns
Type: int32_t
Initialization status.