26.1.5.11 i2c_m_async_send_stop
Generate stop condition on the I2C bus.
int32_t i2c_m_async_send_stop(
struct i2c_m_async_desc *const i2c
)
This function will generate a stop condition on the I2C bus
Parameters
- i2c
-
Type: struct i2c_m_async_desc Struct *const
An I2C master descriptor, which is used to communicate through I2C
Returns
Type: int32_t
Operation status
- 0
-
Operation executed successfully
- <0
-
Operation failed