26.5.2.1 i2c_s_sync_init
Initialize synchronous I2C slave interface.
int32_t i2c_s_sync_init(
struct i2c_s_sync_descriptor *const descr,
void * hw
)
This function initializes the given I2C descriptor to be used as synchronous I2C slave interface descriptor. It checks if the given hardware is not initialized and if it is permitted to be initialized.
Parameters
- descr
-
Type: struct i2c_s_sync_descriptor Struct *const
An I2C slave descriptor which is used to communicate through I2C
- hw
-
Type: void *
The pointer to hardware instance
Returns
Type: int32_t
Initialization status.