26.5.2.5 i2c_s_sync_disable
Disable I2C slave communication.
int32_t i2c_s_sync_disable(
struct i2c_s_sync_descriptor *const descr
)
This function disables the I2C slave device
Parameters
- descr
-
Type: struct i2c_s_sync_descriptor Struct *const
An I2C slave descriptor which is used to communicate through I2C
Returns
Type: int32_t
Disabling status.