41.2.4 wdt_get_timeout_period
Get the timeout period for WDT HAL instance and hardware.
static uint32_t wdt_get_timeout_period(
struct wdt_descriptor *const wdt,
const uint32_t clk_rate
)
Parameters
- wdt
-
Type: struct wdt_descriptor Struct *const
The pointer to the HAL WDT instance.
- clk_rate
-
Type: const uint32_t
The current clock rate of generic clock (GCLK_WDT) in Hz
Returns
Type: uint32_t
Current timeout period(ms)
- -1
-
Invalid timeout period