41.2.2 wdt_deinit
Deinitialize the WDT HAL instance and hardware.
static int32_t wdt_deinit(
struct wdt_descriptor *const wdt
)
Deinitialize WDT HAL.
Parameters
- wdt
-
Type: struct wdt_descriptor Struct *const
The pointer to the HAL WDT instance.
Returns
Type: int32_t
Operation status of init
- 0
-
Completed sucessfully.
- -1
-
Always on, can't deinitialize.