24.1.2.7 sha_sync_sha1_update
SHA-1 input update.
int32_t sha_sync_sha1_update(
struct sha_sync_descriptor * descr,
const uint8_t * input,
uint32_t length
)
Parameters
- descr
-
Type: struct sha_sync_descriptor Struct *
SHA descriptor
- input
-
Type: const uint8_t *
Buffer holding the input data
- length
-
Type: uint32_t
Byte length of the input data
Returns
Type: int32_t
Update status.