2.5.2 Repeated Start Not Working in 10-bit Addressing Mode For I2C Host
When the SERCOM is in I2C Host mode and executing a write operation in 10-bit Addressing mode, writing CTRLB.CMD = 0x1 does not correctly issue a Repeated Start command.
Work Around
Write the same 10-bit address with the same direction bit to the Address bit field in the Address register (ADDR.ADDR) to generate a repeated start.
Affected Silicon Revisions
A0
X
DS80001217A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.