2.5.1 I2C Client RXNACK Status Bit Invalid During First Data Ready Interrupt
When the SERCOM is in I2C Client mode, the Received Not Acknowledge Status (STATUS.RXNACK) bit is invalid during the first Data Ready (DRDY) interrupt.
Work Around
Use a software flag to track when to ignore RXNACK, and clear this flag in the Address Match (AMATCH) interrupt handler. This workaround is not applicable when Automatic Ackowledge is enabled (CTRLB.AACKEN = '1').
Affected Silicon Revisions
A0
X
DS80001217A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.