2.8.2 Clearing of STATUS.xxxBUFV Flag is Not Protected by CTRLB.LUPD Bit
When clearing STATUS.xxBUFV while CTRLB.LUPD is '0', STATUS.xxBUFV will be cleared, but the related SYNCBUSY.xxBUFV bit will no be cleared.
Any further attempt to clear SYNCBUSY.xxBUFV by writing STATUS.xxBUFV to '1' will have no effect on the SYNCBUSY.xxBUFV bit. Only a hardware UPDATE condition or a software update command can clear SYNCBUSY.xxBUFV.
Work Around
Set the CTRLB.LUPD bit before clearing the STATUS.xxBUFV bit.
Affected Silicon Revisions
A0
X
DS80001217A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.