58.6.3 ICM Status Register
Name: | ICM_SR |
Offset: | 0x08 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RMDIS[3:0] | RAWRMDIS[3:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ENABLE | |||||||||
Access | R | ||||||||
Reset | 0 |
Bits 15:12 – RMDIS[3:0] Region Monitoring Disabled Status
Value | Description |
---|---|
0 | Region i is being monitored (occurs after integrity check value has been calculated and written to Hash area). |
1 | Region i monitoring is not being monitored. |
Bits 11:8 – RAWRMDIS[3:0] Region Monitoring Disabled Raw Status
Value | Description |
---|---|
0 | Region i monitoring has been activated by writing a 1 in RMEN[i] of ICM_CTRL. |
1 | Region i monitoring has been deactivated by writing a 1 in RMDIS[i] of ICM_CTRL. |
Bit 0 – ENABLE ICM Enable Register
Value | Description |
---|---|
0 | ICM is disabled. |
1 | ICM is activated. |