31.6.1 RXLP Control Register
Name: | RXLP_CR |
Offset: | 0x0000 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RXDIS | RXEN | RSTRX | |||||||
Access | W | W | W | ||||||
Reset | – | – | – |
Bit 5 – RXDIS Receiver Disable
Value | Description |
---|---|
0 | No effect. |
1 | The receiver is disabled. If a character is being processed and RSTRX is not set, the character is completed before the receiver is stopped. |
Bit 4 – RXEN Receiver Enable
Value | Description |
---|---|
0 | No effect. |
1 | The receiver is enabled if RXDIS is 0. |
Bit 2 – RSTRX Reset Receiver
Value | Description |
---|---|
0 | Deactivates the reset of the receiver logic. |
1 | The receiver logic is reset and disabled. If a character is being received, the reception is aborted. The receiver logic remains in reset state until RSTRX is written to 0. |