31.6 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | RXLP_CR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | RXDIS | RXEN | RSTRX | |||||||
0x04 | RXLP_MR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | PAR[2:0] | |||||||||
7:0 | FILTER | |||||||||
0x08 ... 0x17 | Reserved | |||||||||
0x18 | RXLP_RHR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | RXCHR[7:0] | |||||||||
0x1C ... 0x1F | Reserved | |||||||||
0x20 | RXLP_BRGR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | CD[1:0] | |||||||||
0x24 | RXLP_CMPR | 31:24 | ||||||||
23:16 | VAL2[7:0] | |||||||||
15:8 | ||||||||||
7:0 | VAL1[7:0] | |||||||||
0x28 ... 0xE3 | Reserved | |||||||||
0xE4 | RXLP_WPMR | 31:24 | WPKEY[23:16] | |||||||
23:16 | WPKEY[15:8] | |||||||||
15:8 | WPKEY[7:0] | |||||||||
7:0 | WPEN |