42.7.6 UHPHS USB Interrupt Enable Register
This register enables and disables reporting of the corresponding interrupt to the software. When a bit is set and the corresponding interrupt is active, an interrupt is generated to the host. Interrupt sources that are disabled in this register still appear in the UHPHS_USBSTS to allow the software to poll for events.
For all bits, 1=Enabled, 0=Disabled.
Name: | UHPHS_USBINTR |
Offset: | 0x18 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IAAE | HSEE | FLRE | PCIE | USBEIE | USBIE | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – IAAE Interrupt on Async Advance Enable
The interrupt is acknowledged by software clearing the Interrupt on Async Advance bit UHPHS_USBSTS.
Bit 4 – HSEE Host System Error Enable
The interrupt is acknowledged by software clearing the Host System Error bit in UHPHS_USBSTS.
Bit 3 – FLRE Frame List Rollover Enable
The interrupt is acknowledged by software clearing the Frame List Rollover in UHPHS_USBSTS.
Bit 2 – PCIE Port Change Interrupt Enable
The interrupt is acknowledged by software clearing the Port Change Detect bit in UHPHS_USBSTS.
Bit 1 – USBEIE USB Error Interrupt Enable
The interrupt is acknowledged by software clearing the USBERRINT in UHPHS_USBSTS.
Bit 0 – USBIE USB Interrupt Enable
The interrupt is acknowledged by software clearing the USBINT in UHPHS_USBSTS.