8.1 Power Supplies
| Name | Voltage Range, Nominal | Associated Ground | Powers |
|---|---|---|---|
| VDDCORE | 1.10V – 1.32V, 1.20V | GNDCORE | Core, including the processor, the embedded memories and the peripherals |
| VDDPLLA | 1.10V – 1.32V, 1.20V | GNDPLLA | PLLA Cell |
| VDDUTMIC | 1.10V – 1.32V, 1.20V | GNDUTMII | USB device and host UTMI+ core |
| VDDHSIC | 1.10V – 1.30V, 1.20V | GNDUTMII | USB High-Speed Inter-Chip |
| VDDIODDR |
1.70V – 1.90V, 1.80V 1.14V – 1.30V, 1.20V 1.29V – 1.45V, 1.35V 1.43V – 1.57V, 1.50V | GNDIODDR |
LPDDR1 / DDR2 Interface I/O lines LPDDR2 / LPDDR3 Interface I/O lines DDR3L Interface I/O lines DDR3 Interface I/O lines |
| VDDIOP0 | 1.65V – 3.60V | GNDIOP0 | Peripheral I/O lines |
| VDDIOP1 | 1.65V – 3.60V | GNDIOP1 | Peripheral I/O lines |
| VDDIOP2 | 1.65V – 3.60V | GNDIOP2 | Peripheral I/O lines |
| VDDISC | 1.65V – 3.60V | GNDISC | Image Sensor I/O lines |
| VDDSDMMC | 1.65V – 3.60V | GNDSDMMC | SDMMC I/O lines |
| VDDUTMII | 3.00V – 3.60V, 3.30V | GNDUTMII | USB device and host UTMI+ interface |
| VDDOSC | 1.65V – 3.60V | GNDOSC | Main Oscillator cell and PLL UTMI. If PLL UTMI or USB is used, the range is restricted to 3.00V–3.60V |
| VDDAUDIOPLL | 3.00V – 3.60V, 3.30V |
GNDAUDIOPLL GNDDPLL | Audio PLL |
| VDDANA | 1.65V – 3.60V, 3.30V | GNDANA | VDD Analog |
| VDDFUSE | 2.25V – 2.75V, 2.50V | GNDFUSE | Fuse box for programming. It can be tied to ground with a 100 Ω resistor for fuse reading only. It must be powered for fuse programming and to switch to Secure mode. |
| VDDBU | 1.65V – 3.60V | GNDBU | Slow Clock Oscillator, the internal 64-kHz RC Oscillator and a part of the System Controller |