24.5.1 Reset Controller Control Register
Name: | RSTC_CR |
Offset: | 0x00 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
KEY[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PROCRST | |||||||||
Access | W | ||||||||
Reset | – |
Bits 31:24 – KEY[7:0] Write Access Password
Value | Name | Description |
---|---|---|
0xA5 | PASSWD | Writing any other value in this field aborts the write operation. Always reads as 0. |
Bit 0 – PROCRST Processor Reset
Value | Description |
---|---|
0 | No effect. |
1 | If KEY value = 0xA5, resets the processor and the peripherals . |