52.7.1 ISC Control Enable Register
The following
configuration values are valid for all listed bit names of this register: 0: No effect.
1: Enables the corresponding command.
Name: | ISC_CTRLEN |
Offset: | 0x00 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | FUPPRO | | |
Access | | | | | | | W | | |
Reset | | | | | | | – | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | HISCLR | HISREQ | UPPRO | CAPTURE | |
Access | | | | | W | W | W | W | |
Reset | | | | | – | – | – | – | |
Bit 9 – FUPPRO Force Update Color Profile
Bit 3 – HISCLR Histogram Clear
Bit 2 – HISREQ Histogram Request
Bit 1 – UPPRO Update Profile
Bit 0 – CAPTURE Capture Input Stream Command