52.7.10 ISC Clock Configuration Register
Name: | ISC_CLKCFG |
Offset: | 0x24 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
MCSEL[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
MCDIV[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ICSEL | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ICDIV[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 25:24 – MCSEL[1:0] Camera Sensor Reference Clock Selection
Value | Description |
---|---|
0 | hclock is selected. |
1 | iscclk is selected. |
2 | gck is selected. |
Bits 23:16 – MCDIV[7:0] Camera Sensor Reference Clock Divider
Bit 8 – ICSEL ISP Clock Selection
Value | Description |
---|---|
0 | hclock is selected. |
1 | hclock is selected. |