47.7.9.14.6 Synch Tolerance Error
This error is generated in client node configuration if, after the clock synchronization procedure, it appears that the computed baud rate deviation compared to the initial baud rate is superior to the maximum tolerance FTol_Unsynch (±15%).
This error is reported by the FLEX_US_CSR.LINSTE flag.