23.5.1 Watchdog Timer Control Register
The WDT_CR register values must not be modified within three slow clock periods following a restart of the watchdog performed by a write access in WDT_CR. Any modification will cause the watchdog to trigger an end of period earlier than expected.
Name: | WDT_CR |
Offset: | 0x00 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
KEY[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LOCKMR | WDRSTT | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bits 31:24 – KEY[7:0] Password
Value | Name | Description |
---|---|---|
0xA5 | PASSWD | Writing any other value in this field aborts the write operation. |
Bit 4 – LOCKMR Lock Mode Register Write Access
Value | Description |
---|---|
0 | No effect. |
1 | Locks WDT_MR if KEY is written to 0xA5. A write access to WDT_MR only restarts the WDT. |
Bit 0 – WDRSTT Watchdog Restart
Value | Description |
---|---|
0 | No effect. |
1 | Restarts the watchdog if KEY is written to 0xA5. |