4.3 DC Characteristics

Table 4-2. DC Characteristics
ParameterSymbolMinimumTypical(1)MaximumUnitsTest Conditions
Supply Voltage, 1.7V OptionVCC11.75.5V
Supply Voltage, 2.5V OptionVCC22.55.5V
Supply Current, ReadICC0.10.5mAVCC = 1.8V(2),

Read at 400 kHz

0.31.0mAVCC = 5.0V,

Read at 1 MHz

Supply Current, Write(3)ICC0.41.0mAVCC = 1.8V(2),

averaged during tWR

1.73.0mAVCC = 5.0V,

averaged during tWR

Standby CurrentISB0.081.0μAVCC = 1.8V(2),

VIN = VCC or VSS

0.082.0μAVCC = 2.5V,

VIN = VCC or VSS

0.153.0μAVCC = 5.5V,

VIN = VCC or VSS

Input Leakage CurrentILI0.103.0μAVIN = VCC or VSS
Output Leakage CurrentILO0.053.0μAVOUT = VCC or VSS
Input Low LevelVIL-0.6VCC x 0.3VNote 2
Input High LevelVIHVCC x 0.7VCC + 0.5VNote 2
Output Low LevelVOL10.2VVCC = 1.7V,

IOL = 0.15 mA

Output Low LevelVOL20.4VVCC = 3.0V, IOL = 2.1 mA
Note:
  1. Typical values characterized at TA = +25°C unless otherwise noted.
  2. This parameter is characterized but is not 100% tested in production.
  3. Averaged during tWR.