1.3.3.22 SYS_NET_Deinitialize Function

C

void SYS_NET_Deinitialize()

Summary

Deinitialization of data structures of the NET service

Description

This function is used for freeing the allocated data structures for the NET service.

Example

SYS_NET_Deinitialize()

Remarks

None