6 Appendix B
This section provides information about the device IDs and pinout descriptions.
| Device | Package | Package Code | VDD | VSS | MCLR | ICSPCLK | ICSPDAT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| PIN | PIN | PIN | PORT | PIN | PORT | PIN | PORT | |||
|
PIC18F24Q71 | 28-Pin SPDIP | (SP) | 20 | 19, 8 | 1 | RE3 | 27 | RB6 | 28 | RB7 |
| 28-Pin SOIC | (SO) | 20 | 19, 8 | 1 | RE3 | 27 | RB6 | 28 | RB7 | |
| 28-Pin SSOP | (SS) | 20 | 19, 8 | 1 | RE3 | 27 | RB6 | 28 | RB7 | |
| 28-Pin VQFN | (STX) | 17 | 16, 5 | 26 | RE3 | 24 | RB6 | 25 | RB7 | |
|
PIC18F44Q71 | 40-Pin PDIP | (P) | 32, 11 | 31, 12 | 1 | RE3 | 39 | RB6 | 40 | RB7 |
| 40-Pin VQFN | (MP) | 26, 7 | 27, 6 | 16 | RE3 | 14 | RB6 | 15 | RB7 | |
| 44-Pin TQFP | (PT) | 28, 7 | 29, 6 | 18 | RE3 | 16 | RB6 | 17 | RB7 | |
|
PIC18F54Q71 | 48-Pin VQFN | (6LX) | 30, 7 | 31 , 6 | 20 | RE3 | 18 | RB6 | 19 | RB7 |
| 48-Pin TQFP | (PT) | 30, 7 | 31, 6 | 20 | RE3 | 18 | RB6 | 19 | RB7 | |
Note:
The most current package drawings are located in the Microchip Packaging Specification, DS00000049 (http://www.microchip.com/packaging). The drawing numbers listed above do not include the current revision designator, which is added at the end of the number.