6.11 CONFIG11
| Name: | CONFIG11 |
| Offset: | 30 000Ah |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CP | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
Bit 0 – CP User Program Flash Memory Code Protection
| Value | Description |
|---|---|
| 1 | User Program Flash Memory code protection is disabled |
| 0 | User Program Flash Memory code protection is enabled |