6.1 CONFIG1
| Name: | CONFIG1 | 
| Offset: | 30 0000h | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSTOSC[2:0] | FEXTOSC[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | |||
Bits 6:4 – RSTOSC[2:0] Power-Up Default Value for COSC
| Value | Description | 
|---|---|
| 111 | EXTOSC operating per FEXTOSC bits | 
| 110 | HFINTOSC
                  with HFFRQ = 4 MHz and CDIV = 4:1. Resets COSC/NOSC to
                  b'110'. | 
            
| 101 | LFINTOSC | 
| 100 | SOSC | 
| 011 | Reserved | 
| 010 | EXTOSC with 4x PLL, with EXTOSC operating per FEXTOSC bits | 
| 001 | Reserved | 
| 000 | HFINTOSC
                  with HFFRQ = 64 MHz and CDIV = 1:1. Resets COSC/NOSC to
                  b'110'. | 
            
Bits 2:0 – FEXTOSC[2:0] External Oscillator Mode Selection
| Value | Description | 
|---|---|
| 111 | ECH (external clock) above 8 MHz | 
| 110 | ECM (external clock) for 500 kHz to 8 MHz | 
| 101 | ECL (external clock) below 500 kHz | 
| 100 | Oscillator not enabled | 
| 011 | Reserved (do not use) | 
| 010 | HS (crystal oscillator) above 4 MHz | 
| 001 | XT (crystal oscillator) above 500 kHz, below 4 MHz | 
| 000 | LP (crystal oscillator) optimized for 32.768 kHz |