6.8 CONFIG8
Note:
- Selected SAF block size can be
bulk erased and self written if WRTSAF =
1; however SAF block size can only be bulk erased if WRTSAF =0.
| Name: | CONFIG8 |
| Offset: | 30 0007h |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SAFSZ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:0 – SAFSZ[7:0] Storage Area Flash (SAF) Block Size Selection(1)
| SAFSZ | SAF Block Size | ||
|---|---|---|---|
11111111 | – | ||
11111110 | Last 128 words of Program Flash Memory | ||
11111100 | Last 256 words of Program Flash Memory | ||
11111000 | Last 384 words of Program Flash Memory | ||
11110000 | Last 512 words of Program Flash Memory | ||
11100000 | Last 640 words of Program Flash Memory | ||
11000000 | Last 768 words of Program Flash Memory | ||
10000000 | Last 896 words of Program Flash Memory | ||
00000000 | Last 1024 words of Program Flash Memory | ||