16.8.10 DFLL48M Control

Name: DFLLCTRL
Offset: 0x24
Reset: 0x0080
Property: Write-Protected, Write-Synchronized

Bit 15141312111098 
       QLDISCCDIS 
Access R/WR/W 
Reset 00 
Bit 76543210 
 ONDEMAND  LLAWSTABLEMODEENABLE  
Access R/WR/WR/WR/WR/W 
Reset 10000 

Bit 9 – QLDIS Quick Lock Disable

ValueDescription
0 Quick Lock is enabled.
1 Quick Lock is disabled.

Bit 8 – CCDIS Chill Cycle Disable

ValueDescription
0 Chill Cycle is enabled.
1 Chill Cycle is disabled.

Bit 7 – ONDEMAND On Demand Control

The On Demand operation mode allows an oscillator to be enabled or disabled depending on peripheral clock requests.

In On Demand operation mode, i.e., if the ONDEMAND bit has been previously written to one, the oscillator will only be running when requested by a peripheral. If there is no peripheral requesting the oscillator's clock source, the oscillator will be in a disabled state.

If On Demand is disabled the oscillator will always be running when enabled.

ValueDescription
0 The oscillator is always on, if enabled.
1 The oscillator is enabled when a peripheral is requesting the oscillator to be used as a clock source. The oscillator is disabled if no peripheral is requesting the clock source.

Bit 4 – LLAW Lose Lock After Wake

ValueDescription
0 Locks will not be lost after waking up from sleep modes if the DFLL clock has been stopped.
1 Locks will be lost after waking up from sleep modes if the DFLL clock has been stopped.

Bit 3 – STABLE Stable DFLL Frequency

ValueDescription
0 FINE calibration tracks changes in output frequency.
1 FINE calibration register value will be fixed after a fine lock.

Bit 2 – MODE Operating Mode Selection

ValueDescription
0 The DFLL operates in open-loop operation.
1 The DFLL operates in closed-loop operation.

Bit 1 – ENABLE DFLL Enable

Due to synchronization, there is delay from updating the register until the peripheral is enabled or disabled. The value written to DFLLCTRL.ENABLE will read back immediately after written.

ValueDescription
0 The DFLL oscillator is disabled.
1 The DFLL oscillator is enabled.