34.14.1 External Reset
Symbol | Parameter | Condition | Min. | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|
tEXT | Minimum reset pulse width | 10 | - | - | ns |
Note:
- These values are based on simulation. These values are not covered by test limits in production or characterization.