32.12.2.2 Crystal Oscillator Characteristics

Figure 32-6 and the equation in Crystal Oscillator Characteristics also applied to the 32  kHz oscillator connection. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The value of CL can be found in the crystal data sheet.

For the computation of the external capacitors (CLEXT) value, refer to the logic detailed in XOSC Crystal Oscillator Characteristics.

Table 32-44. 32 kHz Crystal Oscillator Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
fOUTCrystal oscillator frequency-32768-Hz
tSTARTUPStartup timeESRXTAL = 39.9  kΩ, CL = 12.5  pF-28K30Kcycles
CLCrystal load capacitance--12.5pF
CSHUNTCrystal shunt capacitance-0.1-
CXIN32Parasitic capacitor load-3.1-
CXOUT32Parasitic capacitor load-3.3-
IXOSC32KCurrent consumptionAGC off-1.222.19μA
AGC on(1)---
ESRCrystal equivalent series resistance f = 32.768 kHz
 Safety Factor = 3CL= 12.5 pF--141
Note:
  1. Refer to the Revision D/Revision C/Revision B errata related to the XOSC32K.