32.12.2.1 Digital Clock Characteristics

The following table describes the characteristics for the oscillator when a digital clock is applied on the XIN32 pin.

Table 32-43. Digital Clock Characteristics (1)
SymbolParameterConditionsMin.Typ.Max.Units
fCPXIN32XIN32 clock frequencyDigital mode-32.768-kHz
DCxinXIN32 clock duty cycleDigital mode-50-%
Note:
  1. These values are based on simulation. These values are not covered by test or characterization.